Gripper for packages/boxes
Challenge
The challenge from the customer was that packages up to 20 kg, in wide-ranging dimensions, needed to be gripped in their application. To provide feedback to the robot palletizing program, the corresponding package height also needed to be monitored.
Solution
A simple but effective pneumatic gripper with a gripper stroke and force stroke was developed as the solution. A height sensor for the packages is also integrated. Furthermore, the gripper executes a narrow layering and stacking pattern.
Highlights and technical data
Technical Data
Drive type | PNEU |
Max. gripping force | 1200 [N] |
Gripping concept | KRAFT |
Gripping safety device | KLE |
Max. stroke | 250 [mm] |
IP class | IP40 |
System weight | 56 [kg] |
Max. workpiece weight | 20 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components